AXIS#.SAFEPARAM.UNIT.POSFACTOR

Description

Indicates the position factor unit.

Value

Description

0

nano

1

micro

2

milli

3

centi

4

deci

5

None

6

deca

7

hecto

8

kilo

 

Parameters Editor with the Position factor unit values circled

Context

For details refer to Parameterization of User Units.

Related safety parameters:

Versions

Action

Version

Notes

Implemented

2-04-00-000

Implemented in SMM revision v0.56

General Information

Type

Read/Write

Units

N/A

Range

0, 1, 2, 3, 4, 5, 6, 7, 8

Default Value

4 (deci)

Data Type

Integer

Stored in Non-Volatile Memory

No

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.SAFEPARAM.UNIT.POSFACTOR

3151h

03h

Unsigned8

-

-

Read/Write

No

AXIS2.SAFEPARAM.UNIT.POSFACTOR

3251h

03h

Unsigned8

-

-

Read/Write

No